Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes;
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.
Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0384 - $0.0526 | Request the lead time here |
0.047 in
1.2 mm
|
0.375 in
9.5 mm
|
0.109 in
2.8 mm
|
0.136 in
3.5 mm
|
|
0.195 in
5 mm
|
||
| $0.0384 - $0.0526 | 1000 In stock |
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
0.167 in
4.2 mm
|
6
|
0.246 in
6.2 mm
|
||
| $0.0597 - $0.082 | 6000 In stock |
0.060 in
1.5 mm
|
0.375 in
9.5 mm
|
0.050 in
1.3 mm
|
0.140 in
3.6 mm
|
6
|
0.245 in
6.2 mm
|
||
| $0.0597 - $0.082 | Request the lead time here |
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
0.050 in
1.3 mm
|
0.199 in
5.1 mm
|
|
0.243 in
6.2 mm
|
||
| $0.0361 - $0.0496 | 141000 In stock |
0.030 in
0.8 mm
|
0.385 in
9.8 mm
|
0.050 in
1.3 mm
|
0.169 in
4.3 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0225 - $0.0307 | Request the lead time here |
0.051 in
1.3 mm
|
0.385 in
9.8 mm
|
0.072 in
1.8 mm
|
0.137 in
3.5 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0329 - $0.0451 | Request the lead time here |
0.047 in
1.2 mm
|
0.293 in
7.4 mm
|
0.188 in
4.8 mm
|
0.138 in
3.5 mm
|
6
|
0.218 in
5.5 mm
|
||
| $0.0361 - $0.0496 | 16000 In stock |
0.031 in
0.8 mm
|
0.312 in
7.9 mm
|
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
6
|
0.185 in
4.7 mm
|
||
| $0.0318 - $0.0436 | 3000 In stock |
0.078 in
2 mm
|
0.470 in
11.9 mm
|
0.281 in
7.1 mm
|
0.140 in
3.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0384 - $0.0526 | 35000 In stock |
0.047 in
1.2 mm
|
0.400 in
10.2 mm
|
0.047 in
1.2 mm
|
0.156 in
4 mm
|
6
|
0.243 in
6.2 mm
|
||
| $0.0186 - $0.0254 | 10000 In stock |
0.040 in
1 mm
|
0.360 in
9.1 mm
|
0.095 in
2.4 mm
|
0.150 in
3.8 mm
|
6
|
0.250 in
6.4 mm
|
||
| $0.0285 - $0.0391 | 28000 In stock |
0.079 in
2 mm
|
0.433 in
11 mm
|
0.315 in
8 mm
|
0.202 in
5.1 mm
|
|
0.310 in
7.9 mm
|
||
| $0.0329 - $0.0451 | 18000 In stock |
0.047 in
1.2 mm
|
0.300 in
7.6 mm
|
0.063 in
1.6 mm
|
0.160 in
4.1 mm
|
|
0.194 in
4.9 mm
|
||
| $0.0329 - $0.0451 | Request the lead time here |
0.047 in
1.2 mm
|
0.312 in
7.9 mm
|
0.063 in
1.6 mm
|
0.144 in
3.7 mm
|
6
|
0.234 in
5.9 mm
|
||
| $0.0789 - $0.1082 | Request the lead time here |
0.315 in
8 mm
|
0.413 in
10.5 mm
|
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
|
0.244 in
6.2 mm
|
||
| $0.0679 - $0.0933 | Request the lead time here |
0.030 in
0.8 mm
|
0.460 in
11.7 mm
|
0.060 in
1.5 mm
|
0.260 in
6.6 mm
|
1/4
|
0.370 in
9.4 mm
|
||
| $0.0597 - $0.082 | Request the lead time here |
0.025 in
0.6 mm
|
0.390 in
9.9 mm
|
0.139 in
3.5 mm
|
0.223 in
5.7 mm
|
12
|
0.303 in
7.7 mm
|
||
| $0.0454 - $0.0623 | Request the lead time here |
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
0.187 in
4.7 mm
|
0.115 in
2.9 mm
|
4
|
0.250 in
6.4 mm
|
||
| $0.0384 - $0.0526 | Request the lead time here |
0.125 in
3.2 mm
|
0.400 in
10.2 mm
|
0.100 in
2.5 mm
|
0.140 in
3.6 mm
|
6
|
0.275 in
7 mm
|
||
| $0.1206 - $0.1408 | Request the lead time here |
0.077 in
2 mm
|
0.445 in
11.3 mm
|
0.058 in
1.5 mm
|
0.308 in
7.8 mm
|
|
0.343 in
8.7 mm