Quantity | Unit price |
---|---|
250 - 4999 | $1.0094 |
5000 - 9999 | $0.9084 |
10000 - 24999 | $0.8176 |
25000 + | $0.7357 |
Base Height | 0.703 in |
---|---|
Base Height | 17.9 mm |
Base Outside Diameter | 15.3 mm |
Base Outside Diameter | 0.603 in |
Flange Height | 3.2 mm |
Flange Height | 0.125 in |
Flange Outside Diameter | 53.6 mm |
Flange Outside Diameter | 2.111 in |
Inside Diameter | 6.9 mm |
Inside Diameter | 0.270 in |
Full Material | Nylon 6/6 |
Color | Black |
Compatible Screw Sizes (All) | 1/4 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue