| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1443 |
| 5000 - 9999 | $0.1298 |
| 10000 - 24999 | $0.1169 |
| 25000 + | $0.1052 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.250 in |
|---|---|
| Base Height | 6.4 mm |
| Base Outside Diameter | 13.9 mm |
| Base Outside Diameter | 0.546 in |
| Flange Height | 0.125 in |
| Flange Height | 3.2 mm |
| Flange Outside Diameter | 0.980 in |
| Flange Outside Diameter | 24.9 mm |
| Inside Diameter | 10.3 mm |
| Inside Diameter | 0.406 in |
| Full Material | Polyamide |
| Color | Black |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue