| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0676 |
| 5000 - 9999 | $0.0609 |
| 10000 - 24999 | $0.0549 |
| 25000 + | $0.0494 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Flange Height | 0.063 in |
|---|---|
| Flange Height | 1.6 mm |
| Inside Diameter | 0.26 in |
| Inside Diameter | 6.6 mm |
| Thickness | 3.2 mm |
| Thickness | 0.126 in |
| Full Material | Polyamide 6.6 |
| Color | Natural |
| Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue