| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2679 |
| 5000 - 9999 | $0.2412 |
| 10000 - 24999 | $0.2171 |
| 25000 + | $0.1953 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 6.2 mm |
|---|---|
| Base Height | 0.245 in |
| Base Outside Diameter | 12.3 mm |
| Base Outside Diameter | 0.485 in |
| Flange Height | 4.7 mm |
| Flange Height | 0.185 in |
| Flange Outside Diameter | 18.5 mm |
| Flange Outside Diameter | 0.730 in |
| Inside Diameter | 7.6 mm |
| Inside Diameter | 0.299 in |
| Full Material | Nylon 6/6 |
| Color | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue