| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1262 |
| 5000 - 9999 | $0.1135 |
| 10000 - 24999 | $0.1022 |
| 25000 + | $0.092 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 8.9 mm |
|---|---|
| Base Height | 0.349 in |
| Base Outside Diameter | 0.475 in |
| Base Outside Diameter | 12.1 mm |
| Flange Height | 0.261 in |
| Flange Height | 6.6 mm |
| Flange Outside Diameter | 21.3 mm |
| Flange Outside Diameter | 0.839 in |
| Inside Diameter | 0.388 in |
| Inside Diameter | 9.9 mm |
| Full Material | Nylon 6/6 |
| Color | Black |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue