Quantity | Unit price |
---|---|
1000 - 4999 | $0.1057 |
5000 - 9999 | $0.095 |
10000 - 24999 | $0.0855 |
25000 + | $0.077 |
Base Height | 2.8 mm |
---|---|
Base Height | 0.109 in |
Base Outside Diameter | 6.1 mm |
Base Outside Diameter | 0.240 in |
Flange Height | 1.6 mm |
Flange Height | 0.063 in |
Flange Outside Diameter | 0.500 in |
Flange Outside Diameter | 12.7 mm |
Inside Diameter | 0.138 in |
Inside Diameter | 3.5 mm |
Full Material | Nylon 6/6 |
Color | Black |
Compatible Screw Sizes (All) | 6 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue