| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0567 |
| 5000 - 9999 | $0.051 |
| 10000 - 24999 | $0.046 |
| 25000 + | $0.0414 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 3.1 mm |
|---|---|
| Base Height | 0.122 in |
| Base Outside Diameter | 6.9 mm |
| Base Outside Diameter | 0.270 in |
| Flange Height | 0.167 in |
| Flange Height | 4.2 mm |
| Flange Outside Diameter | 0.500 in |
| Flange Outside Diameter | 12.7 mm |
| Inside Diameter | 5.6 mm |
| Inside Diameter | 0.222 in |
| Full Material | Nylon 6/6 |
| Color | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue