| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0352 |
| 5000 - 9999 | $0.0317 |
| 10000 - 24999 | $0.0285 |
| 25000 + | $0.0257 |
| Base Height | 0.253 in |
|---|---|
| Base Height | 6.4 mm |
| Base Outside Diameter | 0.374 in |
| Base Outside Diameter | 9.5 mm |
| Flange Height | 4.7 mm |
| Flange Height | 0.187 in |
| Flange Outside Diameter | 0.502 in |
| Flange Outside Diameter | 12.8 mm |
| Inside Diameter | 0.318 in |
| Inside Diameter | 8.1 mm |
| Full Material | Nylon 6/6 |
| Color | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue