Quantity | Unit price |
---|---|
1000 - 4999 | $0.0599 |
5000 - 9999 | $0.0539 |
10000 - 24999 | $0.0485 |
25000 + | $0.0436 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 1.2 mm |
---|---|
Base Height | 0.047 in |
Base Outside Diameter | 13.8 mm |
Base Outside Diameter | 0.543 in |
Flange Height | 0.031 in |
Flange Height | 0.8 mm |
Flange Outside Diameter | 0.688 in |
Flange Outside Diameter | 17.5 mm |
Inside Diameter | 0.508 in |
Inside Diameter | 12.9 mm |
Full Material | Nylon 6/6 |
Color | Black |
Compatible Screw Sizes (All) | 1/2 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue