Quantity | Unit price |
---|---|
1000 - 4999 | $0.0397 |
5000 - 9999 | $0.0358 |
10000 - 24999 | $0.0322 |
25000 + | $0.0291 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 0.026 in |
---|---|
Base Height | 0.7 mm |
Base Outside Diameter | 7.8 mm |
Base Outside Diameter | 0.307 in |
Flange Height | 0.094 in |
Flange Height | 2.4 mm |
Flange Outside Diameter | 0.438 in |
Flange Outside Diameter | 11.1 mm |
Inside Diameter | 0.253 in |
Inside Diameter | 6.4 mm |
Full Material | Nylon 6/6 |
Color | Black |
Compatible Screw Sizes (All) | 1/4 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue