| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0295 |
| 5000 - 9999 | $0.0266 |
| 10000 - 24999 | $0.0238 |
| 25000 + | $0.0215 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 4.7 mm |
|---|---|
| Base Height | 0.187 in |
| Base Outside Diameter | 0.172 in |
| Base Outside Diameter | 4.4 mm |
| Flange Height | 0.062 in |
| Flange Height | 1.6 mm |
| Flange Outside Diameter | 7.9 mm |
| Flange Outside Diameter | 0.312 in |
| Inside Diameter | 0.147 in |
| Inside Diameter | 3.7 mm |
| Full Material | Nylon 6/6 |
| Color | Black |
| Compatible Screw Sizes (All) | 6. M3.5 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue