| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1166 |
| 5000 - 9999 | $0.105 |
| 10000 - 24999 | $0.0945 |
| 25000 + | $0.0849 |
| Base Height | 0.122 in |
|---|---|
| Base Height | 3.1 mm |
| Base Outside Diameter | 5.3 mm |
| Base Outside Diameter | 0.207 in |
| Flange Height | 4.7 mm |
| Flange Height | 0.187 in |
| Flange Outside Diameter | 0.388 in |
| Flange Outside Diameter | 9.9 mm |
| Inside Diameter | 0.160 in |
| Inside Diameter | 4.1 mm |
| Full Material | Nylon 6/6 |
| Color | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue