| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0481 |
| 5000 - 9999 | $0.0431 |
| 10000 - 24999 | $0.0388 |
| 25000 + | $0.035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.063 in |
|---|---|
| Base Height | 1.6 mm |
| Base Outside Diameter | 0.194 in |
| Base Outside Diameter | 4.9 mm |
| Flange Height | 1.2 mm |
| Flange Height | 0.047 in |
| Flange Outside Diameter | 0.300 in |
| Flange Outside Diameter | 7.6 mm |
| Inside Diameter | 4.1 mm |
| Inside Diameter | 0.160 in |
| Full Material | Polyamide |
| Color | Black |
| Compatible Screw Sizes (All) | #6 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue