| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1203 |
| 5000 - 9999 | $0.1082 |
| 10000 - 24999 | $0.0974 |
| 25000 + | $0.0877 |
| Base Height | 3.9 mm |
|---|---|
| Base Height | 0.155 in |
| Base Outside Diameter | 3.9 mm |
| Base Outside Diameter | 0.154 in |
| Flange Height | 0.7 mm |
| Flange Height | 0.028 in |
| Flange Outside Diameter | 5.7 mm |
| Flange Outside Diameter | 0.224 in |
| Inside Diameter | 3 mm |
| Inside Diameter | 0.120 in |
| Full Material | Nylon 6/6 |
| Color | Black |
| Compatible Screw Sizes (All) | 4 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue