Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0255 |
| 5000 - 9999 | $0.023 |
| 10000 - 24999 | $0.0206 |
| 25000 + | $0.0186 |
| Base Height | 0.052 in |
|---|---|
| Base Height | 1.3 mm |
| Base Outside Diameter | 0.136 in |
| Base Outside Diameter | 3.5 mm |
| Flange Height | 0.047 in |
| Flange Height | 1.2 mm |
| Flange Outside Diameter | 0.253 in |
| Flange Outside Diameter | 6.4 mm |
| Inside Diameter | 0.120 in |
| Inside Diameter | 3 mm |
| Full Material | Nylon 6/6 |
| Color | Black |
| Compatible Screw Sizes (All) | 4 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue