| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0522 |
| 5000 - 9999 | $0.0469 |
| 10000 - 24999 | $0.0422 |
| 25000 - 49999 | $0.0381 |
| 50000 + | $0.0343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 6.0 mm |
|---|---|
| Base Height | 0.236 in |
| Base Outside Diameter | 0.315 in |
| Base Outside Diameter | 8.0 mm |
| Flange Height | 2.0 mm |
| Flange Height | 0.079 in |
| Flange Outside Diameter | 12.2 mm |
| Flange Outside Diameter | 0.48 in |
| Inside Diameter | 0.24 in |
| Inside Diameter | 6.1 mm |
| Full Material | Polyamide |
| Color | Black |
| Compatible Screw Sizes (All) | M6 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue