| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0427 |
| 5000 - 9999 | $0.0385 |
| 10000 - 24999 | $0.0347 |
| 25000 - 49999 | $0.0312 |
| 50000 + | $0.028 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.197 in |
|---|---|
| Base Height | 5.0 mm |
| Base Outside Diameter | 4.0 mm |
| Base Outside Diameter | 0.157 in |
| Flange Height | 0.039 in |
| Flange Height | 1.0 mm |
| Flange Outside Diameter | 0.244 in |
| Flange Outside Diameter | 6.2 mm |
| Inside Diameter | 3.1 mm |
| Inside Diameter | 0.122 in |
| Full Material | Polyamide |
| Color | Black |
| Compatible Screw Sizes (All) | M3 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue