Quantity | Unit price |
---|---|
1000 - 4999 | $0.0517 |
5000 - 9999 | $0.0464 |
10000 - 24999 | $0.0418 |
25000 + | $0.0376 |
Base Height | 4 mm |
---|---|
Base Height | 0.156 in |
Base Outside Diameter | 4.3 mm |
Base Outside Diameter | 0.170 in |
Flange Height | 0.047 in |
Flange Height | 1.2 mm |
Flange Outside Diameter | 7.4 mm |
Flange Outside Diameter | 0.290 in |
Inside Diameter | 3.6 mm |
Inside Diameter | 0.140 in |
Full Material | Nylon 6/6 |
Color | Black |
Compatible Screw Sizes (All) | #6 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue