Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0516 |
| 5000 - 9999 | $0.0466 |
| 10000 - 24999 | $0.0419 |
| 25000 + | $0.0377 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 2.4 mm |
|---|---|
| Base Height | 0.093 in |
| Base Outside Diameter | 3.7 mm |
| Base Outside Diameter | 0.145 in |
| Flange Height | 0.047 in |
| Flange Height | 1.2 mm |
| Flange Outside Diameter | 6 mm |
| Flange Outside Diameter | 0.235 in |
| Full Material | Polyamide |
| Color | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue