Socket Hex Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a light-weight, vibration-, chemical-, electrical- and corrosion-resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Shoulder Length | Overall Length | Shoulder Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2878 - $0.6554 | Request the lead time here |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.4172 - $0.9497 | Request the lead time here |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.4853 - $1.1049 | 250 In stock |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.1923 - $0.4378 | 1500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2094 - $0.4765 | 1000 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2288 - $0.5209 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2064 - $0.47 | 1000 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| $0.2369 - $0.5392 | 1500 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| $0.2276 - $0.5182 | Request the lead time here |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.255 - $0.5804 | 500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.2988 - $0.6803 | 250 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.3976 - $0.9053 | Request the lead time here |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.4463 - $1.0163 | 1500 In stock |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.5241 - $1.1936 | Request the lead time here |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.2191 - $0.4988 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| 31037075 | $0.2442 - $0.5556 | 500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
|
| $0.5049 - $1.1494 | Request the lead time here |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.1987 - $0.4525 | 500 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| $0.1982 - $0.2135 | Request the lead time here |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| $0.2445 - $0.5566 | Request the lead time here |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue