Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.
Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0498 - $0.0683 | 18500 In stock |
M4
|
|
1.575 in
40.0 mm
|
|||||||
$0.0378 - $0.0519 | 4000 In stock |
M5
|
|
0.472 in
12.0 mm
|
|||||||
$0.0605 - $0.083 | In production |
M6
|
|
0.787 in
20.0 mm
|
|||||||
$0.0369 - $0.0507 | In production |
M5
|
|
0.236 in
6.0 mm
|
|||||||
$0.0435 - $0.0596 | 14000 In stock |
M6
|
|
0.197 in
5.0 mm
|
|||||||
$0.0375 - $0.0514 | In production |
M5
|
|
0.394 in
10.0 mm
|
|||||||
$0.0598 - $0.082 | 5000 In stock |
M6
|
|
0.63 in
16.0 mm
|
|||||||
$0.1719 - $0.2358 | 500 In stock |
M8
|
|
0.394 in
10.0 mm
|
|||||||
$0.1789 - $0.2454 | 3500 In stock |
M10
|
|
1.181 in
30.0 mm
|
|||||||
$0.0459 - $0.0535 | In production |
1/4-20
|
|
0.252 in
6.4 mm
|
|||||||
$0.0338 - $0.0464 | 4000 In stock |
M4
|
|
0.157 in
4.0 mm
|
|||||||
$0.0595 - $0.0816 | 500 In stock |
M6
|
|
0.472 in
12.0 mm
|
|||||||
$0.0342 - $0.0468 | 13000 In stock |
M4
|
|
0.394 in
10.0 mm
|
|||||||
$0.035 - $0.048 | 1000 In stock |
M4
|
|
0.984 in
25.0 mm
|
|||||||
50M060100R008 | $0.0438 - $0.06 | 17000 In stock |
M6
|
|
0.315 in
8.0 mm
|
||||||
$0.1719 - $0.2358 | 7000 In stock |
M8
|
|
0.315 in
8.0 mm
|
|||||||
$0.1856 - $0.2546 | 31000 In stock |
M10
|
|
0.63 in
16.0 mm
|
|||||||
$0.034 - $0.0466 | 21000 In stock |
M4
|
|
0.315 in
8.0 mm
|
|||||||
$0.0348 - $0.0478 | 82000 In stock |
M4
|
|
0.787 in
20.0 mm
|
|||||||
$0.053 - $0.0728 | 11500 In stock |
M5
|
|
1.181 in
30.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue