| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0573 |
| 5000 - 9999 | $0.0516 |
| 10000 - 24999 | $0.0463 |
| 25000 + | $0.0417 |
| Thread Length | 6.0 mm |
|---|---|
| Thread Length | 0.236 in |
| Thread Size | M5 |
| Color | Black |
| Drive Type | Slotted Drive |
| Screw Type | Set Screw |
| Material | Nylon 6/6 |
| Full Material | Polyamide 6.6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue