| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.3975 |
| 1000 - 4999 | $0.3578 |
| 5000 - 9999 | $0.322 |
| 10000 + | $0.2899 |
| Compatible Hex Key Size | 0.312 in |
|---|---|
| Compatible Hex Key Size | 7.9 mm |
| Thread Length | 0.500 in |
| Thread Length | 12.7 mm |
| Thread Size | 5/8-11 |
| Color | Black |
| Material | Nylon 6/6 |
| Screw Type | Set Screw |
| Drive Type | Hexagonal Socket Drive |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue