Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.3927 - $0.5387 Request the lead time here
Acetal
$0.43 - $0.94 2300 In stock
Acetal
$0.43 - $0.95 3600 In stock
1.000 in
Acetal
$0.73 - $1.59 300 In stock
1.750 in
PP
$0.95 - $2.08 500 In stock
2.250 in
M10
PP
$0.75 - $1.61 600 In stock
1.750 in
Polypropylene
$0.91 - $2.00 2460 In stock
2.000 in
Polypropylene
$0.64 - $1.41 700 In stock
1.500 in
Acetal
$1.10 - $2.39 245 In stock
2.380 in
PP
$1.11 - $2.41 Request the lead time here
2.380 in
PP
$0.58 - $1.25 3000 In stock
1.250 in
PP
$0.59 - $1.27 2296 In stock
1.380 in
PP
$0.73 - $1.60 340 In stock
1.750 in
PP
$0.75 - $1.64 298 In stock
1.750 in
M10
PP
$0.58 - $1.26 300 In stock
1.380 in
PP
$0.63 - $1.39 1345 In stock
1.500 in
Acetal
$0.73 - $1.60 1000 In stock
1.750 in
M6
PP
$1.07 - $2.32 Request the lead time here
2.500 in
M12
PP
$0.75 - $1.64 Request the lead time here
1.750 in
PP
$0.94 - $2.05 1003 In stock
2.250 in
PP
  • of 8
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 5/16; Knob Height 9.9 mm | 0.390 in

29R516GR

Price Range
$0.5387 - $0.3927

Stock Levels
Request the lead time here
Attributes
  • Knob Color
    Green
  • Knob Material
    Acetal
  • Thread Type
    Male
T-Handle Knob - ; ;

KSN8----T0--5--

Price Range
$0.94 - $0.43

Stock Levels
2300 In stock
Attributes
  • Knob Height
    0.480 in
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
N/A - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 5/16; Knob Height 9.7 mm | 0.380 in

KS5X----N6--5--

Price Range
$0.95 - $0.43

Stock Levels
3600 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 10-3210-24; Knob Height 26.9 mm | 1.060 in

KNH10HEX3P4----

Price Range
$1.59 - $0.73

Stock Levels
300 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.060 in
  • Knob Color
    Black
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes M10; Knob Height 24.9 mm | 0.980 in

KNH6-HEX5SA----

Price Range
$2.08 - $0.95

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 31.8 mm | 1.250 in

KNH2-HEX5S3A---

Price Range
$1.61 - $0.75

Stock Levels
600 In stock
Attributes
  • Hub Diameter
    0.882 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 26.9 mm | 1.060 in

KNH1-HEXT5-----

Price Range
$2.00 - $0.91

Stock Levels
2460 In stock
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.060 in
  • Knob Color
    Black
N/A - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes 3/8; Knob Height 9.5 mm | 0.375 in

KS6X----O3--5--

Price Range
$1.41 - $0.64

Stock Levels
700 In stock
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.375 in
  • Knob Color
    Black
N/A - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 31.2 mm | 1.230 in

KNH3-HEXF6-----

Price Range
$2.39 - $1.10

Stock Levels
245 In stock
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Color
    Black
N/A - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes 1/2-131/2-20; Knob Height 31.2 mm | 1.230 in

KNH7-HEXF6-----

Price Range
$2.41 - $1.11

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Color
    Black
N/A - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes 10-3210-24; Knob Height 21.1 mm | 0.830 in

KNH10HEXTH1----

Price Range
$1.25 - $0.58

Stock Levels
3000 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Color
    Black
N/A - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 29.2 mm | 1.150 in

KNH1-HEX5S2----

Price Range
$1.27 - $0.59

Stock Levels
2296 In stock
Attributes
  • Hub Diameter
    0.850 in
  • Hub Height
    0.700 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Knob Color
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 31.8 mm | 1.250 in

KNH1-HEX5S3A---

Price Range
$1.60 - $0.73

Stock Levels
340 In stock
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M10; Knob Height 31.8 mm | 1.250 in

KNH6-HEX5S3A---

Price Range
$1.64 - $0.75

Stock Levels
298 In stock
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
N/A - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 10-3210-24; Knob Height 15 mm | 0.590 in

KNH10HEXF2-----

Price Range
$1.26 - $0.58

Stock Levels
300 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Knob Diameter
    1.380 in
  • Knob Height
    0.590 in
  • Knob Color
    Black
N/A - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes 1/4; Knob Height 9.5 mm | 0.375 in

KS4X----O3--5--

Price Range
$1.39 - $0.63

Stock Levels
1345 In stock
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.375 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M6; Knob Height 26.4 mm | 1.040 in

KNH4-HEX4P4----

Price Range
$1.60 - $0.73

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.540 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.040 in
  • Knob Color
    Black
Star Knob - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes M12; Knob Height 25.4 mm | 1.000 in

KNH8-HEX4P7----

Price Range
$2.32 - $1.07

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Color
    Black
N/A - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 31.8 mm | 1.250 in

KNH3-HEX5S3A---

Price Range
$1.64 - $0.75

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
N/A - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 24.9 mm | 0.980 in

KNH1-HEX5SA----

Price Range
$2.05 - $0.94

Stock Levels
1003 In stock
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Color
    Black