Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.57 - $1.25 | 1863 In stock |
1.380 in
35.1 mm
|
M8
|
|
|
PP
|
||
| $0.21 - $0.46 | 10700 In stock |
|
|
|
|
Acetal
|
||
| $0.26 - $0.57 | 9000 In stock |
0.625 in
15.9 mm
|
|
|
|
Acetal
|
||
| $0.92 - $2.01 | 500 In stock |
2.250 in
57.2 mm
|
M10
|
|
|
PP
|
||
| $0.41 - $0.90 | 1800 In stock |
1.000 in
25.4 mm
|
M5
|
|
|
Acetal
|
||
| $0.71 - $1.55 | 2400 In stock |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $1.05 - $2.28 | 250 In stock |
2.380 in
60.5 mm
|
|
|
|
PP
|
||
| $1.05 - $2.30 | 250 In stock |
2.380 in
60.5 mm
|
M8
|
|
|
PP
|
||
| $1.03 - $2.24 | Request the lead time here |
2.500 in
63.5 mm
|
M12
|
|
|
PP
|
||
| $0.57 - $1.23 | 1600 In stock |
1.380 in
35.1 mm
|
M6
|
|
|
PP
|
||
| $0.91 - $1.98 | 1003 In stock |
2.250 in
57.2 mm
|
|
|
|
PP
|
||
| $0.79 - $1.72 | Request the lead time here |
1.750 in
44.5 mm
|
M10
|
|
|
PP
|
||
| $1.07 - $2.33 | 244 In stock |
2.380 in
60.5 mm
|
M12
|
|
|
PP
|
||
| $0.56 - $1.22 | 448 In stock |
1.250 in
31.8 mm
|
|
|
|
Polypropylene
|
||
| $0.42 - $0.91 | 12284 In stock |
|
|
|
|
Acetal
|
||
| $0.62 - $1.35 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.72 - $1.58 | 1827 In stock |
1.780 in
45.2 mm
|
M1
|
|
|
Acetal
|
||
| $0.16 - $0.35 | 13214 In stock |
0.375 in
9.5 mm
|
|
|
|
Acetal
|
||
| $0.21 - $0.46 | 5000 In stock |
0.500 in
12.7 mm
|
M4
|
|
|
Acetal
|
||
| $0.31 - $0.68 | 11154 In stock |
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue