| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.3471 |
| 5000 - 9999 | $0.3124 |
| 10000 - 24999 | $0.2811 |
| 25000 + | $0.2531 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hub Diameter | 10.7 mm |
|---|---|
| Hub Diameter | 0.421 in |
| Knob Diameter | 16.7 mm |
| Knob Diameter | 0.656 in |
| Knob Height | 6.4 mm |
| Knob Height | 0.250 in |
| Knob Color | Blue |
| Knob Material | Acetal |
| Thread Type | Male |
| Thread Size | M5 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue