A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring-Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy-duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodized aluminium links making them ideal for heavy-duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Maximum Rotation | Overall Length | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 395403 | $9.85 - $11.53 | 371 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.575 in
40.0 mm
|
|
| $8.52 - $9.66 | 486 In stock |
0.118 in
3.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
0.925 in
23.5 mm
|
||
| $5.94 - $6.72 | Request the lead time here |
0.118 in
3.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc-Plated Steel
|
2.559 in
65.0 mm
|
0.925 in
23.5 mm
|
||
| $6.27 - $6.76 | 144 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc-Plated Steel
|
2.559 in
65.0 mm
|
1.575 in
40.0 mm
|
||
| $14.44 - $16.86 | 302 In stock |
0.256 in
6.5 mm
|
135
|
2.559 in
65.0 mm
|
Stainless Steel
|
2.008 in
51.0 mm
|
1.28 in
32.5 mm
|
||
| $8.22 - $9.41 | 216 In stock |
0.098 in
2.5 mm
|
110
|
4.213 in
107.0 mm
|
Zinc-Plated Steel
|
3.543 in
90.0 mm
|
1.122 in
28.5 mm
|
||
| $9.85 - $11.53 | 100 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.339 in
34.0 mm
|
||
| $6.27 - $6.76 | 194 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc-Plated Steel
|
2.559 in
65.0 mm
|
1.339 in
34.0 mm
|
||
| $8.67 - $9.89 | 23 In stock |
0.098 in
2.5 mm
|
110
|
4.213 in
107.0 mm
|
Zinc-Plated Steel
|
3.543 in
90.0 mm
|
1.122 in
28.5 mm
|
||
| $9.90 - $11.50 | 183 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.575 in
40.0 mm
|
||
| $6.27 - $6.76 | 58 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc-Plated Steel
|
2.559 in
65.0 mm
|
1.575 in
40.0 mm
|
||
| 79563 | $6.30 - $7.37 | 213 In stock |
0.256 in
6.5 mm
|
135
|
2.559 in
65.0 mm
|
Steel
|
2.008 in
51.0 mm
|
1.28 in
32.5 mm
|
|
| 99563311 | $8.67 - $9.89 | 199 In stock |
0.098 in
2.5 mm
|
110
|
4.213 in
107.0 mm
|
Zinc-Plated Steel
|
3.543 in
90.0 mm
|
1.122 in
28.5 mm
|
|
| 395401 | $9.50 - $11.16 | 322 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.339 in
34.0 mm
|
|
| $6.09 - $6.61 | 294 In stock |
0.079 in
2.0 mm
|
120
|
2.362 in
60.0 mm
|
Zinc-Plated Steel
|
2.559 in
65.0 mm
|
1.339 in
34.0 mm
|
||
| 695401 | $8.19 - $9.27 | 120 In stock |
0.098 in
2.5 mm
|
120
|
2.362 in
60.0 mm
|
Stainless Steel
|
2.362 in
60.0 mm
|
0.886 in
22.5 mm
|
|
| $8.22 - $9.41 | Request the lead time here |
0.098 in
2.5 mm
|
110
|
4.213 in
107.0 mm
|
Zinc-Plated Steel
|
3.543 in
90.0 mm
|
1.122 in
28.5 mm
|
||
| $5.25 - $6.12 | 15 In stock |
0.795 in
20.2 mm
|
90
|
4.681 in
118.9 mm
|
ABS
|
3.276 in
83.2 mm
|
1.402 in
35.6 mm
|
||
| Request the lead time here |
0.071 in
1.8 mm
|
93
|
2.205 in
56.0 mm
|
Steel
|
2.205 in
56.0 mm
|
2.008 in
51.0 mm
|
|||
| Request the lead time here |
0.827 in
21.0 mm
|
90
|
2.992 in
76.0 mm
|
Steel
|
2.992 in
76.0 mm
|
1.516 in
38.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue