Menu Search

Screw-On Concealed Hinges

In stock

A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring-Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy-duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodized aluminium links making them ideal for heavy-duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
1 result
Product SKUs information
Item Code Price range Availability Leaf Thickness Maximum Rotation Overall Length Latch Material Overall Leaf Length Overall Width View
$5.25 - $6.12 15 In stock
0.795 in
90
4.681 in
ABS
3.276 in
1.402 in
Concealed Hinge - Overall Leaf Length - 83.2 mm | 3.276 in; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
$6.12 - $5.25

Stock Levels
15 In stock
Attributes
  • Overall Leaf Length
    3.276 in
  • Overall Length
    4.681 in
  • Overall Width
    1.402 in
  • Leaf Thickness
    0.795 in
  • Latch Material
    ABS