Menu Search

Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Internal Thread Length Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
TCBN-T1-M4-8-8 $0.4927 - $0.7417 Request the lead time here
0.157 in
0.236 in
0.315 in
$0.2395 - $0.2653 Request the lead time here
0.157 in
M3
0.394 in
$0.3526 - $0.3907 Request the lead time here
0.157 in
M3
1.181 in
$0.4396 - $0.5274 4000 In stock
0.157 in
0.062 in
#6,M3.5
1.250 in
CBTFS005A $0.218 - $0.2415 Request the lead time here
0.157 in
M3
0.197 in
$0.2543 - $0.2817 3000 In stock
0.157 in
M3
0.591 in
$0.374 - $0.4143 4000 In stock
0.157 in
M3
1.378 in
$0.4927 - $0.5911 Request the lead time here
0.157 in
0.118 in
M4
0.197 in
CBTFS010A $0.2222 - $0.2462 Request the lead time here
0.157 in
M3
0.252 in
$0.2672 - $0.296 Request the lead time here
0.157 in
M3
0.787 in
$0.231 - $0.2558 Request the lead time here
0.157 in
M3
0.276 in
$0.2928 - $0.3244 Request the lead time here
0.157 in
M3
0.984 in
$0.4927 - $0.5911 5000 In stock
0.157 in
0.157 in
M4
0.236 in
$0.3551 - $0.4262 3000 In stock
0.157 in
0.311 in
1.248 in
TCBS-4-19 $0.3374 - $0.506 91000 In stock
0.157 in
0.205 in
0.252 in
$0.3608 - $0.4331 2000 In stock
0.157 in
0.311 in
1.406 in
TCBN-T1-M3-6-5 $0.5563 - $0.6676 2000 In stock
0.157 in
0.118 in
M3
0.197 in
$0.5563 - $0.6676 500 In stock
0.157 in
0.236 in
0.315 in
$0.2817 - $0.3379 16000 In stock
0.157 in
0.311 in
0.5 in
$0.4206 - $0.5046 3000 In stock
0.157 in
0.311 in
1 in
  • of 2
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

TCBN-T1-M4-8-8

Price Range
$0.7417 - $0.4927

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 10 mm | 0.394 in

CBTFS020A

Price Range
$0.2653 - $0.2395

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 30 mm | 1.181 in

CBTFS040A

Price Range
$0.3907 - $0.3526

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.6 mm | 0.063 in ; #6;M3.5 ; 31.7 mm | 1.248 in

TCBS-20-19

Price Range
$0.5274 - $0.4396

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 5 mm | 0.197 in

CBTFS005A

Price Range
$0.2415 - $0.218

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 15 mm | 0.591 in

CBTFS025A

Price Range
$0.2817 - $0.2543

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 35 mm | 1.378 in

CBTFS045A

Price Range
$0.4143 - $0.374

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Compatible Thread Sizes M4; Spacer Length 5.0 mm | 0.197 in

TCBN-T1-M4-8-5

Price Range
$0.5911 - $0.4927

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.118 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 6.4 mm | 0.250 in

CBTFS010A

Price Range
$0.2462 - $0.2222

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 20 mm | 0.787 in

CBTFS030A

Price Range
$0.296 - $0.2672

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 7 mm | 0.276 in

CBTFS015A

Price Range
$0.2558 - $0.231

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Snap Lock ; 4 mm | 0.157 in ; 1.7 mm | 0.067 in ; M3 ; 25 mm | 0.984 in

CBTFS035A

Price Range
$0.3244 - $0.2928

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.291 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Compatible Thread Sizes M4; Spacer Length 6.0 mm | 0.236 in

TCBN-T1-M4-8-6

Price Range
$0.5911 - $0.4927

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.157 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - ; Spacer Length 31.8 mm | 1.250 in

TCBS-20-01

Price Range
$0.4262 - $0.3551

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 6.4 mm | 0.250 in

TCBS-4-19

Price Range
$0.506 - $0.3374

Stock Levels
91000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.205 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 35.7 mm | 1.406 in

TCBS-22.5-01

Price Range
$0.4331 - $0.3608

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Compatible Thread Sizes M3; Spacer Length 5 mm | 0.197 in

TCBN-T1-M3-6-5

Price Range
$0.6676 - $0.5563

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.118 in
  • Locking Head Height A
    0.374 in
  • Maximum Operating Temperature
    230 °F
Screw Support - ; Spacer Length 8 mm | 0.315 in

TCBN-T1-M3-6-8

Price Range
$0.6676 - $0.5563

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.236 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.236 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - ; Spacer Length 12.7 mm | 0.500 in

TCBS-8-01

Price Range
$0.3379 - $0.2817

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - ; Spacer Length 25.4 mm | 1.000 in

TCBS-16-19

Price Range
$0.5046 - $0.4206

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Internal Thread Length
    0.311 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in