Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.0867 - $0.1154 Request the lead time here
0.047 in
0.094 in
$0.0606 - $0.0806 Request the lead time here
0.02 in
0.142 in
$0.0859 - $0.1148 Request the lead time here
0.252 in
0.272 in
$0.0788 - $0.1042 Request the lead time here
0.126 in
0.13 in
$0.0755 - $0.1007 Request the lead time here
0.039 in
0.043 in
$0.0727 - $0.0964 Request the lead time here
0.031 in
0.063 in
$0.0755 - $0.1004 Request the lead time here
0.374 in
0.217 in
$0.0589 - $0.0787 Request the lead time here
0.047 in
0.181 in
$0.0631 - $0.0836 Request the lead time here
0.11 in
0.114 in
$0.0895 - $0.1196 Request the lead time here
0.031 in
0.146 in
$0.0675 - $0.09 Request the lead time here
0.02 in
0.142 in
$0.0631 - $0.0836 Request the lead time here
0.126 in
0.134 in
$0.0592 - $0.0789 Request the lead time here
0.031 in
0.169 in
$0.0592 - $0.0789 Request the lead time here
0.02 in
0.142 in
$0.055 - $0.0732 Request the lead time here
0.031 in
0.059 in
$0.0755 - $0.1007 Request the lead time here
0.063 in
0.154 in
$0.1037 - $0.138 Request the lead time here
0.063 in
0.126 in
$0.0587 - $0.0784 Request the lead time here
0.11 in
0.126 in
$0.0599 - $0.0821 Request the lead time here
0.02 in
0.142 in
  • of 7
Screw Grommet 0.245 - 0.250 in 1.2 mm 2.4 mm #2 Nylon 6/6 Black

60SGN01155B

Price Range
$0.1154 - $0.0867

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #2
  • Head Size
    0.374 in
  • Overall Length
    0.272 in
  • Head Height
    0.031 in
  • Color
    Black
Grommet Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SGC00006B

Price Range
$0.0806 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Overall Length
    0.602 in
  • Head Height
    0.063 in
  • Color
    Black
Screw Grommet 0.228 - 0.233 in 6.4 mm 6.9 mm #8 Nylon 6/6 Black

60SGN01015B

Price Range
$0.1148 - $0.0859

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Size
    0.374 in
  • Overall Length
    0.437 in
  • Head Height
    0.031 in
  • Color
    Black
Screw Grommet 0.377 - 0.382 in 3.2 mm 3.3 mm #10 Nylon 6/6 Black

60SGN01010B

Price Range
$0.1042 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Size
    0.61 in
  • Overall Length
    0.39 in
  • Head Height
    0.083 in
  • Color
    Black
Screw Grommet 0.275 - 0.280 in 1.0 mm 1.1 mm #8, #10 Nylon 6/6 Black

60SGN01020B

Price Range
$0.1007 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.37 in
  • Overall Length
    0.362 in
  • Head Height
    0.031 in
  • Color
    Black
Screw Grommet 0.410 - 0.410 in 0.8 mm 1.6 mm 1/4 in Nylon 6/6 Black

60SGN01181B

Price Range
$0.0964 - $0.0727

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    1/4
  • Head Size
    0.63 in
  • Overall Length
    0.421 in
  • Head Height
    0.142 in
  • Color
    Black
Screw Grommet 0.375 - 0.390 in 9.5 mm 5.5 mm 1/4 in Nylon 6/6 Black

60SGN01021B

Price Range
$0.1004 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    1/4
  • Head Size
    0.626 in
  • Overall Length
    0.516 in
  • Head Height
    0.079 in
  • Color
    Black
Screw Grommet 0.275 - 0.275 in 1.2 mm 4.6 mm #8 Nylon 6/6 Black

60SGN01178B

Price Range
$0.0787 - $0.0589

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Size
    0.374 in
  • Overall Length
    0.358 in
  • Head Height
    0.031 in
  • Color
    Black
Screw Grommet 0.310 - 0.315 in 2.8 mm 2.9 mm #8 Nylon 6/6 Black

60SGN01018B

Price Range
$0.0836 - $0.0631

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Size
    0.437 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Color
    Black
Screw Grommet 0.303 - 0.303 in 0.8 mm 3.7 mm #8, #10 Nylon 6/6 Black

60SGN01030B

Price Range
$0.1196 - $0.0895

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.433 in
  • Overall Length
    0.335 in
  • Head Height
    0.063 in
  • Color
    Black
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SPG00006B

Price Range
$0.09 - $0.0675

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    1.047 in
  • Head Diameter
    0.374 in
  • Head Height
    0.5 in
Screw Grommet 0.305 - 0.310 in 3.2 mm 3.4 mm #8 Nylon 6/6 Black

60SGN01019B

Price Range
$0.0836 - $0.0631

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Size
    0.437 in
  • Overall Length
    0.343 in
  • Head Height
    0.063 in
  • Color
    Black
Screw Grommet 0.270 - 0.310 in 0.8 mm 4.3 mm #8 Nylon 6/6 Black

60SGN01145B

Price Range
$0.0789 - $0.0592

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Size
    0.406 in
  • Overall Length
    0.374 in
  • Head Height
    0.063 in
  • Color
    Black
Grommet Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SGC00005B

Price Range
$0.0789 - $0.0592

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Overall Length
    0.571 in
  • Head Height
    0.031 in
  • Color
    Black
Screw Grommet 0.250 - 0.250 in 0.8 mm 1.5 mm #8, #10 Nylon 6/6 Black

60SGN00913B

Price Range
$0.0732 - $0.055

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.406 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Color
    Black
Screw Grommet 0.250 - 0.270 in 1.6 mm 3.9 mm #6 Nylon 6/6 Black

60SGN01014B

Price Range
$0.1007 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #6
  • Head Size
    0.374 in
  • Overall Length
    0.343 in
  • Head Height
    0.031 in
  • Color
    Black
Screw Grommet 0.250 - 0.260 in 1.6 mm 3.2 mm #6 Nylon 6/6 Black

60SGN01200B

Price Range
$0.138 - $0.1037

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #6
  • Head Size
    0.374 in
  • Overall Length
    0.406 in
  • Head Height
    0.142 in
  • Color
    Black
Screw Grommet 0.250 - 0.255 in 2.8 mm 3.2 mm #6 Nylon 6/6 Black

60SGN01000B

Price Range
$0.0784 - $0.0587

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #6
  • Head Size
    0.374 in
  • Overall Length
    0.295 in
  • Head Height
    0.031 in
  • Color
    Black
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SGC00002B

Price Range
$0.0821 - $0.0599

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.602 in
  • Head Height
    0.063 in
  • Color
    Black