Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.0677 - $0.0903 2000 In stock
0.169 in
$0.0874 - $0.1165 1000 In stock
0.063 in
0.126 in
$0.05 - $0.0665 12000 In stock
0.031 in
0.059 in
60SGN01182 $0.0568 - $0.0782 108000 In stock
0.126 in
0.252 in
$0.0568 - $0.0781 19500 In stock
0.02 in
0.142 in
$0.0738 - $0.0983 3000 In stock
0.031 in
0.126 in
$0.0538 - $0.0717 17000 In stock
0.031 in
0.079 in
$0.0538 - $0.0717 Request the lead time here
0.02 in
0.142 in
$0.0849 - $0.1132 12000 In stock
0.031 in
0.126 in
$0.0591 - $0.0788 3000 In stock
0.031 in
0.11 in
$0.0659 - $0.0878 8000 In stock
0.031 in
0.079 in
$0.0583 - $0.0804 8000 In stock
0.02 in
0.142 in
$0.0556 - $0.0743 1000 In stock
0.02 in
0.142 in
$0.0622 - $0.0831 7000 In stock
0.079 in
0.177 in
$0.0595 - $0.0793 34000 In stock
0.02 in
0.142 in
$0.0681 - $0.0909 1000 In stock
0.047 in
0.181 in
$0.0643 - $0.0857 Request the lead time here
0.02 in
0.142 in
$0.0607 - $0.081 Request the lead time here
0.031 in
0.098 in
$0.0642 - $0.0884 Request the lead time here
0.02 in
0.142 in
$0.0788 - $0.1043 Request the lead time here
0.031 in
0.169 in
  • of 7
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 1.5 mm | 0.059 in ; Style Square

60SGN03400

Price Range
$0.0903 - $0.0677

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #10
  • Head Size
    0.472 in
  • Overall Length
    0.354 in
  • Head Height
    0.059 in
  • Color
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.9 mm | 0.075 in ; Style Square

60SGN01160

Price Range
$0.1165 - $0.0874

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.512 in
  • Overall Length
    0.39 in
  • Head Height
    0.075 in
  • Color
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN00913

Price Range
$0.0665 - $0.05

Stock Levels
12000 In stock
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.406 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Color
    Natural
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 2.0 mm | 0.079 in ; Style Square

60SGN01182

Price Range
$0.0782 - $0.0568

Stock Levels
108000 In stock
Attributes
  • Screw Size
    1/4
  • Head Size
    0.626 in
  • Overall Length
    0.484 in
  • Head Height
    0.079 in
  • Color
    Natural
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00010

Price Range
$0.0781 - $0.0568

Stock Levels
19500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.563 in
  • Head Diameter
    0.374 in
  • Head Height
    0.126 in
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 3.2 mm | 0.126 in ; Style Square

60SGN00003

Price Range
$0.0983 - $0.0738

Stock Levels
3000 In stock
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.374 in
  • Overall Length
    0.445 in
  • Head Height
    0.126 in
  • Color
    Natural
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 1.3 mm | 0.051 in ; Style Square

60SGN01135

Price Range
$0.0717 - $0.0538

Stock Levels
17000 In stock
Attributes
  • Screw Size
    #4
  • Head Size
    0.217 in
  • Overall Length
    0.268 in
  • Head Height
    0.051 in
  • Color
    Natural
Natural Nylon 6/6 Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00005

Price Range
$0.0717 - $0.0538

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Overall Length
    0.571 in
  • Head Height
    0.031 in
  • Color
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 4.7 mm | 0.185 in ; Style Square

60SGN00912

Price Range
$0.1132 - $0.0849

Stock Levels
12000 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.374 in
  • Overall Length
    0.488 in
  • Head Height
    0.189 in
  • Color
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 7.7 mm | 0.303 in ; Style Square

60SGN00914

Price Range
$0.0788 - $0.0591

Stock Levels
3000 In stock
Attributes
  • Screw Size
    #6
  • Head Size
    0.374 in
  • Overall Length
    0.587 in
  • Head Height
    0.307 in
  • Color
    Natural
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 6.4 mm | 0.252 in ; Style Square

60SGN01012

Price Range
$0.0878 - $0.0659

Stock Levels
8000 In stock
Attributes
  • Screw Size
    #4
  • Head Size
    0.217 in
  • Overall Length
    0.469 in
  • Head Height
    0.252 in
  • Color
    Natural
Natural Nylon 6/6 Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00004

Price Range
$0.0804 - $0.0583

Stock Levels
8000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.791 in
  • Head Height
    0.252 in
  • Color
    Natural
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00001

Price Range
$0.0743 - $0.0556

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.673 in
  • Head Diameter
    0.374 in
  • Head Height
    0.126 in
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.1 mm | 0.043 in ; Style Square

60SGN01016

Price Range
$0.0831 - $0.0622

Stock Levels
7000 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.382 in
  • Overall Length
    0.382 in
  • Head Height
    0.043 in
  • Color
    Natural
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00005

Price Range
$0.0793 - $0.0595

Stock Levels
34000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.921 in
  • Head Diameter
    0.374 in
  • Head Height
    0.374 in
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 2.0 mm | 0.079 in ; Style Square

60SGN01179

Price Range
$0.0909 - $0.0681

Stock Levels
1000 In stock
Attributes
  • Screw Size
    1/4
  • Head Size
    0.626 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Color
    Natural
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SPG00004B

Price Range
$0.0857 - $0.0643

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.858 in
  • Head Diameter
    0.374 in
  • Head Height
    0.311 in
Screw Grommet 0.370 - 0.375 in 0.8 mm 2.5 mm #12 Nylon 6/6 Black

60SGN01130B

Price Range
$0.081 - $0.0607

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #12
  • Head Size
    0.618 in
  • Overall Length
    0.354 in
  • Head Height
    0.079 in
  • Color
    Black
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SGC00004B

Price Range
$0.0884 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.791 in
  • Head Height
    0.252 in
  • Color
    Black
Screw Grommet 0.310 - 0.310 in 0.8 mm 4.3 mm #10 Nylon 6/6 Black

60SGN01150B

Price Range
$0.1043 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Size
    0.465 in
  • Overall Length
    0.358 in
  • Head Height
    0.063 in
  • Color
    Black