Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
|---|---|---|---|---|---|---|
| $0.0534 - $0.0713 | 24000 In stock |
0.11 in
2.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0769 - $0.1021 | 6500 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0716 - $0.0949 | 14000 In stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
| $0.0358 - $0.0478 | 9000 In stock |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
|
||
| $0.0716 - $0.0948 | 61000 In stock |
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
|
||
| $0.0573 - $0.0761 | 33500 In stock |
0.035 in
0.9 mm
|
0.276 in
7.0 mm
|
|
||
| 60SGN00006 | $0.0785 - $0.1058 | 5000 In stock |
0.031 in
0.8 mm
|
0.114 in
2.9 mm
|
|
|
| $0.0686 - $0.0916 | 16000 In stock |
0.039 in
1.0 mm
|
0.043 in
1.1 mm
|
|
||
| $0.0397 - $0.0531 | 5000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.052 - $0.0693 | 25000 In stock |
0.031 in
0.79 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0551 - $0.0736 | 9000 In stock |
0.031 in
0.8 mm
|
0.098 in
2.5 mm
|
|
||
| $0.0551 - $0.0736 | 2000 In stock |
0.031 in
0.8 mm
|
0.157 in
4.0 mm
|
|
||
| $0.0745 - $0.0989 | 20000 In stock |
0.031 in
0.8 mm
|
0.094 in
2.4 mm
|
|
||
| $0.0573 - $0.076 | 52000 In stock |
0.126 in
3.2 mm
|
0.134 in
3.4 mm
|
|
||
| $0.0661 - $0.0877 | 1500 In stock |
0.031 in
0.8 mm
|
0.063 in
1.6 mm
|
|
||
| 60SGN01180 | $0.0489 - $0.0648 | 133000 In stock |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
|
|
| $0.0573 - $0.076 | 83750 In stock |
0.11 in
2.8 mm
|
0.114 in
2.9 mm
|
|
||
| 60SGN01030 | $0.0813 - $0.1088 | 14000 In stock |
0.031 in
0.8 mm
|
0.146 in
3.7 mm
|
|
|
| 60SGN00004 | $0.0827 - $0.1095 | 22000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
|
| $0.0686 - $0.0916 | 23000 In stock |
0.063 in
1.6 mm
|
0.154 in
3.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue