| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.0993 |
| 10000 - 24999 | $0.0953 |
| 25000 + | $0.0745 |
| Screw Size | #10 |
|---|---|
| Head Size | 12.0 mm |
| Head Size | 0.472 in |
| Overall Length | 0.354 in |
| Overall Length | 9.0 mm |
| Head Height | 0.059 in |
| Head Height | 1.5 mm |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Polyamide 6.6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Square |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue