Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0701 - $0.4058 | 260300 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0712 - $0.4124 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $0.0977 - $0.5652 | 13500 In stock |
1.500 in
38.1 mm
|
|
||
| DM0470-1A | $0.0803 - $0.4649 | Request the lead time here |
1.000 in
25.4 mm
|
|
|
| $0.0511 - $0.296 | 2683 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1022 - $0.592 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| DM0531-1A | $0.0824 - $0.4769 | 10000 In stock |
1.000 in
25.4 mm
|
|
|
| $0.0666 - $0.3855 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
| $0.1187 - $0.6875 | 37200 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1356 - $0.7853 | 8831 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0797 - $0.4619 | 5126 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1378 - $0.7979 | 7000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.1151 - $0.6666 | 3364 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1997 - $1.1565 | 2500 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0939 - $0.543 | 18084 In stock |
0.500 in
12.7 mm
|
|
||
| $0.1646 - $0.9531 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
| $0.1997 - $1.1565 | 6297 In stock |
1.500 in
38.1 mm
|
|
||
| DM0985-1A | $0.1529 - $0.885 | 3508 In stock |
1.000 in
25.4 mm
|
|
|
| $0.1886 - $1.0915 | 40000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1743 - $1.0085 | 3732 In stock |
0.500 in
12.7 mm