Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1594 - $0.9226 | 2500 In stock |
1.000 in
25.4 mm
|
|
||
| $0.2141 - $1.2395 | 3000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.2732 - $1.582 | 1000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.3738 - $2.1638 | 1359 In stock |
1.000 in
25.4 mm
|
|
||
| $0.262 - $1.5169 | 1454 In stock |
1.000 in
25.4 mm
|
|
||
| $0.6358 - $1.4723 | 1858 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0803 - $0.4649 | 17655 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0936 - $0.5418 | 5948 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1166 - $0.6755 | 6000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0499 - $0.2888 | 17700 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0596 - $0.3449 | 34400 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0539 - $0.3122 | 5000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0511 - $0.296 | 14900 In stock |
0.500 in
12.7 mm
|
|
||
| $0.0929 - $0.5377 | 17400 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0666 - $0.3855 | 17324 In stock |
0.500 in
12.7 mm
|
|
||
| $7.523 - $17.4215 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.0511 - $0.296 | 10389 In stock |
0.500 in
12.7 mm
|
|
||
| $0.0929 - $0.5377 | 11927 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0495 - $0.2864 | 9763 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1161 - $0.6719 | 24000 In stock |
1.500 in
38.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue