Menu Search

Round Glide - ; ;

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from LDPE to fit 14-20 gauge pipe with one wall thickness.
Item code:

RDR111035A

35238 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.0959
500 - 999 $0.5472
1000 - 2499 $0.219
2500 - 4999 $0.1217
5000 - 9999 $0.0975
10000 - 14999 $0.0926
15000 - 19999 $0.0876
20000 + $0.0827
Standard pack: 5000

Order any quantity

Total price:

$1.10

1 x $1.0959

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 14-20
Color Black
Finish Polished
Material LDPE
Full Material Low-Density Polyethylene
Head Shape Round
Fitting Style Ribbed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us