Quantity | Unit price |
---|---|
50 - 499 | $1.0946 |
500 - 2499 | $0.7297 |
2500 + | $0.6567 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 60.0 mm |
---|---|
D | 2.362 in |
H | 11.0 mm |
H | 0.433 in |
Maximum Wall Thickness | 1.5 mm |
Maximum Wall Thickness | 0.059 in |
Color | Black |
Finish | Eroded |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue