Quantity | Unit price |
---|---|
100 - 999 | $0.69 |
1000 - 4999 | $0.46 |
5000 + | $0.414 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.378 in |
---|---|
D | 35.0 mm |
H | 10.0 mm |
H | 0.394 in |
Maximum Wall Thickness | 2.0 mm |
Maximum Wall Thickness | 0.079 in |
Color | Black |
Finish | Eroded |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue