| Quantity | Unit price |
|---|---|
| 25 - 499 | $1.7862 |
| 500 - 1299 | $0.7177 |
| 1300 - 6499 | $0.3186 |
| 6500 + | $0.2867 |
| Color | Black |
|---|---|
| Fitting Style | Push-Fit |
| Full Material | Low-Density Polyethylene |
| Material | LDPE |
| Inside Height | 0.500 in |
| Inside Height | 12.7 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue