Menu Search

Round Ferrule - Tube Diameter 31.8 mm | 1.250 in ; Black

This Heavy Duty Round Ferrule Cap has a low and durable silhouette making it ideal for applications of up to 1/2" in height. Simple and quick to adjust by push fit. Black and made from LDPE material.
Item code:

HDC1250A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 179 $6.887
180 - 359 $3.4435
360 - 1799 $1.379
1800 - 5399 $0.6131
5400 - 10799 $0.552
10800 + $0.5212
Standard pack: 1800

Order any quantity

Total price:

$6.89

1 x $6.887

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Fitting Style Push-Fit
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us