Menu Search

Round Ferrule - Tube Diameter 28.6 mm | 1.125 in ; Black

This Heavy Duty Round Ferrule Cap is tall and suited for institutional use, with a thick internal ledge to prevent cut-through by sharp tubing ends. Simple and quick to adjust by push fit. Black and made from LDPE material.
Item code:

HDC1125A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 999 $1.0154
1000 - 4999 $0.7242
5000 + $0.6517
Standard pack: 1000

Order in multiple of 50

Total price:

$50.77

50 x $1.0154

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Fitting Style Push-Fit
Full Material Low-Density Polyethylene
Material LDPE
Inside Height 1.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us