Menu Search

Round Ferrule - Tube Diameter 9.5 mm | 0.375 in ; Black

This Heavy Duty Round Ferrule Cap is tall and durable, making it ideal for applications of up to 1" height. Simple and quick to adjust by push fit. Black and made from LDPE material.
Item code:

HDC0375A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1249 $0.8802
1250 - 2499 $0.6293
2500 - 4999 $0.4394
5000 - 9999 $0.3139
10000 - 49999 $0.2512
50000 + $0.2399
Standard pack: 10000

Order any quantity

Total price:

$0.88

1 x $0.8802

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Fitting Style Push-Fit
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us