Menu Search

Standard Flexible End Cap - Inside Diameter - 8 mm | 0.313 in ; Inside Height - 15.1 mm | 0.594 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C7A

33600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 1999 $1.1347
2000 - 7999 $0.455
8000 - 39999 $0.2018
40000 + $0.1816
Standard pack: 8000

Order in multiple of 50

Total price:

$56.74

50 x $1.1347

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us