Menu Search

Standard Flexible End Cap - Inside Diameter - 73.7 mm | 2.900 in ; Inside Height - 25.4 mm | 1.000 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C476B

912 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 29 $31.1756
30 - 59 $15.5879
60 - 299 $6.2268
300 - 2999 $2.7722
3000 - 5999 $2.6443
6000 + $2.495
Standard pack: 300

Order any quantity

Total price:

$31.18

1 x $31.1756

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us