Menu Search

Standard Flexible End Cap - Inside Diameter - 54 mm | 2.125 in ; Inside Height - 25.4 mm | 1.000 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C462C

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 499 $3.9067
500 - 2499 $1.7285
2500 + $1.5556
Standard pack: 500

Order in multiple of 10

Total price:

$39.07

10 x $3.9067

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us