Menu Search

Standard Flexible End Cap - Inside Diameter - 41.3 mm | 1.625 in ; Inside Height - 22.2 mm | 0.875 in ; Temperature Range - 60 °C | 140 °F

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C348A

3569 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 89 $13.5833
90 - 179 $6.7812
180 - 899 $2.7295
900 - 8999 $1.2071
9000 - 17999 $1.1473
18000 + $1.0854
Standard pack: 900

Order any quantity

Total price:

$13.58

1 x $13.5833

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us