Menu Search

Standard Flexible End Cap - Inside Diameter - 31.8 mm | 1.250 in ; Inside Height - 22.2 mm | 0.875 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C336A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 499 $4.8998
500 - 1399 $1.9598
1400 - 6999 $0.8719
7000 + $0.7847
Standard pack: 1400

Order in multiple of 10

Total price:

$49.00

10 x $4.8998

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us