Menu Search

Standard Flexible End Cap - Inside Diameter - 48.9 mm | 1.925 in ; Inside Height - 15.9 mm | 0.625 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C260B

4199 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $14.2658
100 - 199 $7.1438
200 - 999 $2.8574
1000 - 9999 $1.269
10000 - 19999 $1.2048
20000 + $1.1432
Standard pack: 1000

Order any quantity

Total price:

$14.27

1 x $14.2658

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us