Menu Search

Standard Flexible End Cap - Inside Diameter - 45.7 mm | 1.800 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C256B

4800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 119 $13.4768
120 - 239 $6.7386
240 - 1199 $2.7083
1200 - 11999 $1.1986
12000 - 23999 $1.1389
24000 + $1.0792
Standard pack: 1200

Order any quantity

Total price:

$13.48

1 x $13.4768

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Polyvinyl Chloride
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us